Han Q 2/0-f 1.5qmm

Cikkszám: 09 12 002 2755


Konfigurálható
KonfigurálhatóInserts

Han Q 2/0-f 1.5qmm

Cikkszám: 09 12 002 2755

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Inserts Axial screw termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌40 A Size: 3 A Contacts: 2 Conductor cross-section: 1.5 ... 2.5 mm² Copper alloy Silver plated

Termék részletei


Category Inserts
Series Han® Q
Identification 2/0
Termination method Axial screw termination
Gender Female
Size 3 A
Number of contacts 2
PE contact Yes
Conductor cross-section 1.5 ... 2.5 mm²
Rated current ‌ 40 A
Rated voltage 400 V
Rated impulse voltage 6 kV
Pollution degree 3
Rated voltage acc. to UL 400 V
Rated voltage acc. to CSA 400 V
Insulation resistance >1010 Ω
Contact resistance ≤ 1 mΩ
Tightening torque ‌1.8 Nm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Approvals DNV GL
Packaging size 1
Net weight 25.1 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140016668
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő