Han PP Power PFT M25 QL 2.5mm²
Cikkszám: 09 35 232 0332
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han PP Power PFT M25 QL 2.5mm²
Cikkszám: 09 35 232 0332
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | Han® PushPull (V14) |
Identification | Power |
Element | Panel feed trough set |
Specification | Circular panel cut out |
Features | Intuitive locking mechanism |
Termination method | Han-Quick Lock® termination |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Locking type | PushPull |
Pack contents | incl. bulkhead mounted housing and male insert |
Conductor cross-section | 0.5 ... 2.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 24 ... AWG 12 |
Rated current | 16 A |
Rated voltage | 690 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | Grey |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material (hood/housing) | Polycarbonate (PC) |
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61076-3-118 |
---|---|
EN 45545-2 | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 21.64 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140054257 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Előző
Következő