Han PP Power 4/0 F Plastic Crimp PG13
Cikkszám: 09 35 231 0423
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han PP Power 4/0 F Plastic Crimp PG13
Cikkszám: 09 35 231 0423
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | Han® PushPull (V14) |
Identification | Power |
Element | Connector sets |
Features | Intuitive locking mechanism |
Termination method | Crimp termination |
---|---|
Shielding | Unshielded |
Number of contacts | 5 |
Locking type | PushPull |
Pack contents | incl. plastic housing and female insert |
Without contacts |
Conductor cross-section | 0.25 ... 2.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 22 ... AWG 12 |
Rated current | 16 A |
Rated voltage | 690 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Clamping range | 9 ... 13 mm |
Vibration resistance | 5-150 Hz, 5 g, 0.35 mm, 2h/axis |
Shock resistance | 5 g / 30 ms, 3 shocks / axis and direction |
Material (insert) | Thermoplastic |
---|---|
Surface (contacts) | Silver plated |
Material (hood/housing) | Thermoplastic |
Colour (hood/housing) | Black |
Material (O-ring) | NBR |
Material (cable seal) | TPE |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
Specifications | IEC 61076-3-118 |
---|---|
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 29.8 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140054202 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Előző
Következő