Han K4/4-M 10-22mm² berührsicher
Cikkszám: 09 38 008 2602
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han K4/4-M 10-22mm² berührsicher
Cikkszám: 09 38 008 2602
árak és raktárkészlet megtekintéséhez.
0
0
árak és raktárkészlet megtekintéséhez.
0
0
Tulajdonságok áttekintése
Termék részletei
Category | Inserts |
---|---|
Series | Han-Com® |
Identification | Han® K 4/4 |
Termination method | Axial screw termination / cage-clamp termination |
---|---|
Gender | Male |
Size | 10 B |
Number of contacts | 8 |
Number of signal contacts | 4 |
Number of power contacts | 4 |
PE contact | Yes |
Details | Finger safe |
Conductor cross-section | 10 ... 22 mm² Power |
---|---|
0.14 ... 2.5 mm² Signal | |
Wire outer diameter | ≤8.9 mm |
Rated current | 63 A |
Rated voltage | 690 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated current (signal) | 16 A |
Rated voltage (signal) | 250 V |
Rated impulse voltage (signal) | 4 kV |
Pollution degree (signal) | 3 |
Rated current acc. to UL | 63 A |
Rated voltage acc. to UL | 600 V |
Rated current acc. to UL (signal) | 16 A |
Rated voltage acc. to UL (signal) | 230 V |
Rated current acc. to CSA | 63 A |
Rated voltage acc. to CSA | 600 V |
Rated current acc. to CSA (signal) | 16 A |
Rated voltage acc. to CSA (signal) | 230 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 0.5 mΩ |
Contact resistance, signal area | ≤ 3 mΩ |
Stripping length | 11 ... 12 mm |
13 ... 14 mm @ 22 mm² | |
7 ... 9 mm Signal | |
Tightening torque | 3 Nm @ 10 mm² |
4 Nm @ 16 mm² | |
4 Nm @ 22 mm² | |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
ECHA SCIP number | 1e38d35d-d1be-4585-8e03-95faccd739bf |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 118 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140056275 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Előző
Következő