Han K 6/12 Pos. F Insert
Cikkszám: 09 38 018 2701
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han K 6/12 Pos. F Insert
Cikkszám: 09 38 018 2701
árak és raktárkészlet megtekintéséhez.
0
0
árak és raktárkészlet megtekintéséhez.
0
0
Tulajdonságok áttekintése
Termék részletei
Category | Inserts |
---|---|
Series | Han-Com® |
Identification | Han® K 6/12 |
Termination method | Axial screw termination / screw termination |
---|---|
Gender | Female |
Size | 16 B |
Number of contacts | 18 |
Number of signal contacts | 12 |
Number of power contacts | 6 |
PE contact | Yes |
Conductor cross-section | 2.5 ... 8 mm² Power |
---|---|
0.2 ... 2.5 mm² Signal | |
Wire outer diameter | ≤6.1 mm |
Rated current | 40 A |
Rated voltage | 690 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated current (signal) | 10 A |
Rated voltage conductor-earth (signal) | 230 V |
Rated voltage conductor-conductor (signal) | 400 V |
Rated impulse voltage (signal) | 4 kV |
Pollution degree (signal) | 3 |
Rated current acc. to UL | 40 A |
Rated voltage acc. to UL | 600 V |
Rated current acc. to UL (signal) | 10 A |
Rated voltage acc. to UL (signal) | 600 V |
Rated current acc. to CSA | 40 A |
Rated voltage acc. to CSA | 300 V |
Rated current acc. to CSA (signal) | 10 A |
Rated voltage acc. to CSA (signal) | 300 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 0.5 mΩ |
Contact resistance, signal area | ≤ 3 mΩ |
Stripping length | 5 ... 6 mm @ 2.5 mm² |
5 ... 6 mm @ 4 mm² | |
8 ... 9 mm @ 6 mm² | |
7.5 mm Signal | |
Tightening torque | 1.5 Nm @ 2.5 mm² |
1.5 Nm @ 4 mm² | |
2 Nm @ 6 mm² | |
0.5 Nm Signal | |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 137 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140056459 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Előző
Következő