Han K 3/0 Pos. Female Insert Screw Term.
CikkszƔm: 09 38 005 2721
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
Han K 3/0 Pos. Female Insert Screw Term.
CikkszƔm: 09 38 005 2721
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
0
0
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
0
0
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Inserts |
---|---|
Series | Han-ComĀ® |
Identification | HanĀ® K 3/0 |
Specification | Straight |
Termination method | Axial screw termination |
---|---|
Gender | Female |
Size | 24 B |
Number of contacts | 3 |
Conductor cross-section | 35 ... 70 mmĀ² |
---|---|
Rated current | ā 200 A |
Rated voltage conductor-earth | 1,150 V |
Rated voltage conductor-conductor | 2,000 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated current acc. to UL | 200 A |
Rated voltage acc. to UL | 600 V |
Rated current acc. to CSA | 160 A |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ī© |
Contact resistance | ā¤ 0.2 mĪ© |
Stripping length | 22 mm |
Tightening torque | 8 Nm @ 35 mmĀ² |
9 Nm @ 50 mmĀ² | |
10 Nm @ 70 mmĀ² | |
Limiting temperature | -40 ... +125 Ā°C |
Mating cycles | ā„ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 296.67 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140056206 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
ElÅzÅ
KƶvetkezÅ