Han HsB-SMC-MC-CRT-10 mm² / 8 AWG-Ag

Cikkszám: 09 31 000 6103


Új
ÚjCrimp contact

Han HsB-SMC-MC-CRT-10 mm² / 8 AWG-Ag

Cikkszám: 09 31 000 6103

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Crimp contact Rated current: ≤35 A Male Copper alloy Silver plated Conductor cross-section: 10 mm² AWG 8

Termék részletei


Category Contacts
Series Han® HsB
Type of contact Crimp contact
Gender Male
Manufacturing process Turned contacts
Conductor cross-section 10 mm²
Conductor cross-section [AWG] AWG 8
Rated current ≤ 35 A
Contact resistance ≤ 1 mΩ
Stripping length 9.5 mm
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60664-1
IEC 61984
Packaging size 25
Net weight 2.7 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140188013
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő