Han GND module, female

Cikkszám: 09 14 001 3132


Konfigurálható
KonfigurálhatóInserts

Han GND module, female

Cikkszám: 09 14 001 3132

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Crimp termination, Axial screw termination Female Polycarbonate (PC) Yellow Contacts: 1 Conductor cross-section: 10 ... 35 mm²

Termék részletei


Category Inserts
Series Han® GND
Termination method Crimp termination
Axial screw termination
Gender Female
Number of contacts 1
Details Please order contacts separately.
Conductor cross-section 10 ... 35 mm²
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) Yellow
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Packaging size 2
Net weight 8.32 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140019393
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő