Han-Fast Lock 1,5-2,5mm² mit Pin, Ag

Cikkszám: 09 08 000 7122


Rated current: ≤60 A

Han-Fast Lock 1,5-2,5mm² mit Pin, Ag

Cikkszám: 09 08 000 7122

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Rated current: ≤60 A PCB contact With pin Copper alloy Silver plated

Termék részletei


Category Contacts
Series Han-Fast® Lock
Type of contact PCB contact
Description of the contact With pin
Pack contents Single contact
Conductor cross-section 1.5 ... 2.5 mm²
Rated current ≤ 60 A
Contact resistance ≤ 2 mΩ
Stripping length 7.5 mm
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material (locking) Copper alloy
Surface (locking) Passivated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 100
Net weight 2.04 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140014862
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Előző
Következő