Han-Eco Mod.6 Outd.-C-f. HTE/HSE-cord

Cikkszám: 19 41 206 5407


Protection cover

Han-Eco Mod.6 Outd.-C-f. HTE/HSE-cord

Cikkszám: 19 41 206 5407

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Protection cover for hoods, With fixing cord (loop) Size: 6 B Double locking lever Polyamide (PA), Fibre-glass reinforced Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): FPM Degree of protection: IP65

Termék részletei


Category Accessories
Series of hoods/housings Han-Eco® Modular
Type of accessory Protection cover
Description of the accessory for hoods
With fixing cord (loop)
Size 6 B
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP65
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Colour (seal) RAL 7001 (silver-grey)
Material (locking) Polyamide (PA)
Fibre-glass reinforced
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Packaging size 1
Net weight 60 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140131521
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Előző
Következő