Han EMC Hood Top Entry Pg 21

Cikkszám: 09 62 010 0441


Hood

Han EMC Hood Top Entry Pg 21

Cikkszám: 09 62 010 0441

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Hood Size: 10 B Screw locking Top entry 1x Pg 21 Material (hood/housing): Aluminium die-cast Uncoated Unpainted

Termék részletei


Category Hoods/Housings
Series of hoods/housings Han® EMC
Type of hood/housing Hood
Size 10 B
Version Top entry
Number of cable entries 1
Cable entry 1x Pg 21
Locking type Screw locking
Field of application Hoods/Housings for higher EMC requirements
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 257 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140073265
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Előző
Következő