Han EMC 64 Hood Top Entry M40

Cikkszám: 19 62 064 0443


Konfigurálható
KonfigurálhatóHood

Han EMC 64 Hood Top Entry M40

Cikkszám: 19 62 064 0443

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Hood Size: 24 B Screw locking Top entry 1x M40 Material (hood/housing): Aluminium die-cast Uncoated Unpainted

Termék részletei


Category Hoods/Housings
Series of hoods/housings Han® EMC
Type of hood/housing Hood
Size 24 B
Version Top entry
Number of cable entries 1
Cable entry 1x M40
Locking type Screw locking
Field of application Hoods/Housings for higher EMC requirements
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 379.4 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140132542
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Előző
Következő