Han EMC 64 Base Panel for Central Lever
CikkszƔm: 09 62 064 0381
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
Han EMC 64 Base Panel for Central Lever
CikkszƔm: 09 62 064 0381
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
0
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
0
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® EMC |
Type of hood/housing | Bulkhead mounted housing |
Size | 24 B |
---|---|
Locking type | Central locking lever (on the hood) |
Field of application | Hoods/Housings for higher EMC requirements |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
Material (seal) | NBR |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Naphthalene |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 167.2 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140073647 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
ElÅzÅ
KƶvetkezÅ