Han E M Crimp Contact Ag 0.14-0.37 mm²

Cikkszám: 09 33 000 6127


Crimp contact

Han E M Crimp Contact Ag 0.14-0.37 mm²

Cikkszám: 09 33 000 6127

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Crimp contact Rated current: ≤16 A Male Copper alloy Silver plated Conductor cross-section: 0.14 ... 0.37 mm² AWG 26 ... AWG 22

Termék részletei


Category Contacts
Series Han E®
Type of contact Crimp contact
Gender Male
Contact identification No groove
Manufacturing process Turned contacts
Conductor cross-section 0.14 ... 0.37 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 22
Rated current ≤ 16 A
Contact resistance ≤ 1 mΩ
Stripping length 7.5 mm
Mating cycles ≥ 500
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
Packaging size 100
Net weight 1.254 g
Country of origin Switzerland
European customs tariff number 85366990
GTIN 5713140049833
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő