Han E F Crimp Contact Ag 3.0 mm²/ 12 AWG

Cikkszám: 09 33 000 6206


Crimp contact

Han E F Crimp Contact Ag 3.0 mm²/ 12 AWG

Cikkszám: 09 33 000 6206

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Crimp contact Rated current: ≤16 A Female Copper alloy Silver plated Conductor cross-section: 3 mm² AWG 12

Termék részletei


Category Contacts
Series Han E®
Type of contact Crimp contact
Gender Female
Contact identification Wide groove
Manufacturing process Turned contacts
Conductor cross-section 3 mm²
Conductor cross-section [AWG] AWG 12
Rated current ≤ 16 A
Contact resistance ≤ 1 mΩ
Stripping length 7.5 mm
Mating cycles ≥ 500
Material (contacts) Copper alloy
Surface (contacts) Silver plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
Packaging size 100
Net weight 1.49 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140049963
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő