Han D M contact f. PCB adapter (Au)

Cikkszám: 09 15 000 6195


PCB contact

Han D M contact f. PCB adapter (Au)

Cikkszám: 09 15 000 6195

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

PCB contact Rated current: ≤7.5 A Male Copper alloy Gold plated

Termék részletei


Category Contacts
Series Han D®
Type of contact PCB contact
Gender Male
Manufacturing process Turned contacts
Rated current ≤ 7.5 A
Contact resistance ≤ 3 mΩ
Material (contacts) Copper alloy
Surface (contacts) Gold plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60664-1
IEC 61984
Packaging size 100
Net weight 0.9 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140022010
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő