Han D 7 Pos. F Insert Crimp Terminal

Cikkszám: 09 21 007 3101


Inserts

Han D 7 Pos. F Insert Crimp Terminal

Cikkszám: 09 21 007 3101

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Inserts Crimp termination Female Polyamide (PA) RAL 7032 (pebble grey) Rated current: ‌10 A Size: 3 A Contacts: 7 Conductor cross-section: 0.14 ... 2.5 mm²

Termék részletei


Category Inserts
Series Han D®
Termination method Crimp termination
Gender Female
Size 3 A
Number of contacts 7
PE contact Yes
Details Please order crimp contacts separately.
Only for thermoplastic hoods / housings
Conductor cross-section 0.14 ... 2.5 mm²
Rated current ‌ 10 A
Rated voltage 50 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polyamide (PA)
Colour (insert) RAL 7032 (pebble grey)
Material (seal) NBR
Material flammability class acc. to UL 94 HB
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
EN 175301-801
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
Packaging size 10
Net weight 9 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140040434
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő