Han D 64 Pos. F Insert Wire Wrap

Cikkszám: 09 21 064 2701


Inserts

Han D 64 Pos. F Insert Wire Wrap

Cikkszám: 09 21 064 2701

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Inserts Wrap termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌10 A Size: 24 B Contacts: 64 Copper alloy Silver plated

Termék részletei


Category Inserts
Series Han D®
Termination method Wrap termination
Gender Female
Size 24 B
Number of contacts 64
PE contact Yes
Termination length 22 mm
Dimensions wire wrap post 1 x 1 mm
Rated current ‌ 10 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Contact resistance ≤ 3 mΩ
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
EN 175301-801
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
Packaging size 3
Net weight 1 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140572423
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő