Han D 40 Pos. F Insert Term. Block Right

Cikkszám: 09 21 040 4711


Konfigurálható
KonfigurálhatóInserts

Han D 40 Pos. F Insert Term. Block Right

Cikkszám: 09 21 040 4711

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Inserts Terminal block connector Screw termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌10 A Size: 16 B Contacts: 40 Conductor cross-section: 0.2 ... 2.5 mm² Copper alloy Silver plated

Termék részletei


Category Inserts
Series Han D® AV
Element Terminal block connector
Specification Right hand version
Multi contour (MK)
Termination method Screw termination
Gender Female
Size 16 B
Number of contacts 40
PE contact Yes
Conductor cross-section 0.2 ... 2.5 mm²
Rated current ‌ 10 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ω
Contact resistance ≤ 4 mΩ
Tightening torque 0.5 Nm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
Packaging size 1
Net weight 418.9 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140040700
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő