Han D 25 Pos. M Z insert Crimp

Cikkszám: 09 21 025 3011


Konfigurálható
KonfigurálhatóInserts

Han D 25 Pos. M Z insert Crimp

Cikkszám: 09 21 025 3011

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Crimp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌10 A Size: 32 A Contacts: 50 Conductor cross-section: 0.14 ... 2.5 mm²

Termék részletei


Category Inserts
Series Han D®
Specification marked (Z)
Termination method Crimp termination
Gender Male
Size 32 A
Number of contacts 50
PE contact Yes
Details Please order crimp contacts separately.
You need two inserts for a complete assembly!
Conductor cross-section 0.14 ... 2.5 mm²
Rated current ‌ 10 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
EN 175301-801
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
Packaging size 1
Net weight 33 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140040571
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő