Han® CC Push-In module male 1,5-6mm²

Cikkszám: 09 14 004 5001


ÚjKonfigurálható
ÚjKonfigurálhatóHan® CC Protected module

Han® CC Push-In module male 1,5-6mm²

Cikkszám: 09 14 004 5001

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Han® CC Protected module Single module Push-In Male Contacts: 4 Conductor cross-section: 1.5 ... 6 mm² Rated current: ‌40 A Polycarbonate (PC) RAL 7032 (pebble grey)

Termék részletei


Category Modules
Series Han-Modular®
Type of module Han® CC Protected module
Size of the module Single module
Features Finger safe contacts
Termination method Push-In
Gender Male
Number of contacts 4
Conductor cross-section 1.5 ... 6 mm²
Rated current ‌ 40 A
Rated voltage ‌ 830 V
Rated impulse voltage 8 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP20 unmated condition
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 60664-1
IEC 61984
IEC 61373 Category 2
IEC 60352-7
Packaging size 2
Net weight 32.34 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140425569
ETIM EC000438
eCl@ss 27440217 Module for industrial connectors (power/signals)
Előző
Következő