Han C F crimp contact 10 mm² Au/HMC

Cikkszám: 09 32 200 6227


Crimp contact

Han C F crimp contact 10 mm² Au/HMC

Cikkszám: 09 32 200 6227

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Crimp contact Rated current: ≤40 A Female Copper alloy HMC gold plated Conductor cross-section: 10 mm² AWG 8

Termék részletei


Category Contacts
Series Han® C HMC
Type of contact Crimp contact
Gender Female
Manufacturing process Turned contacts
Conductor cross-section 10 mm²
Conductor cross-section [AWG] AWG 8
Rated current ≤ 40 A
Contact resistance ≤ 1 mΩ
Stripping length 15 mm
Mating cycles with other HMC components ≥ 10,000
Material (contacts) Copper alloy
Surface (contacts) HMC gold plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
Packaging size 25
Net weight 2.52 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140187931
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő