Han Brid-sti-c Cu-Bus-Modul (G)

Cikkszám: 09 12 002 3011


Inserts

Han Brid-sti-c Cu-Bus-Modul (G)

Cikkszám: 09 12 002 3011

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌10 A Size: 3 A Contacts: 2 + 4 electrical contacts 10 A + option for PE

Termék részletei


Category Inserts
Series Han-Brid®
Identification Han-Brid® Cu
Specification Hybrid field bus connector
Gender Male
Size 3 A
Number of contacts 2
further contacts + 4 electrical contacts 10 A + option for PE
Details Device side
Upper part, unloaded
Rated current ‌ 10 A
Rated voltage 50 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals DNV GL
Packaging size 10
Net weight 3 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140016682
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő