Han A10 Pos. M Insert Screw BigPack 340

Cikkszám: 09 20 010 2612 XL


Inserts

Han A10 Pos. M Insert Screw BigPack 340

Cikkszám: 09 20 010 2612 XL

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Inserts Screw termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 10 A Contacts: 10 Conductor cross-section: 0.75 ... 2.5 mm² Copper alloy Silver plated

Termék részletei


Category Inserts
Series Han A®
Termination method Screw termination
Gender Male
Size 10 A
Number of contacts 10
PE contact Yes
Conductor cross-section 0.75 ... 2.5 mm²
Rated current ‌ 16 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ω
Tightening torque ‌0.5 Nm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Packaging size 340
Net weight 48.4 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140185388
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő