Han 8D male insert crimp w. sealing scre

Cikkszám: 09 36 008 3006


Új
ÚjInserts

Han 8D male insert crimp w. sealing scre

Cikkszám: 09 36 008 3006

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Crimp termination Male Polyamide (PA) RAL 7032 (pebble grey) Rated current: ‌10 A Size: 3 A Contacts: 8 Conductor cross-section: 0.14 ... 2.5 mm²

Termék részletei


Category Inserts
Series Han D®
Specification With IP67 fixing screw
Termination method Crimp termination
Gender Male
Size 3 A
Number of contacts 8
Details Please order crimp contacts separately.
for thermoplastics and metal hoods/housings
Conductor cross-section 0.14 ... 2.5 mm²
Rated current ‌ 10 A
Rated voltage 50 V
Rated voltage ‌ 50 V AC
‌ 120 V DC
Rated impulse voltage 1.5 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polyamide (PA)
Colour (insert) RAL 7032 (pebble grey)
Material (seal) NBR
Material flammability class acc. to UL 94 HB
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 60664-1
IEC 61984
EN 175301-801
Approvals DNV GL
Packaging size 10
Net weight 8 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140282278
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő