Han 70A Hybrid module, female 14-22mm²
Cikkszám: 09 14 005 2742
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han 70A Hybrid module, female 14-22mm²
Cikkszám: 09 14 005 2742
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® 70 A Hybrid module |
Size of the module | Single module |
Termination method | Axial screw termination / crimp termination |
---|---|
Gender | Female |
Number of contacts | 5 |
Number of signal contacts | 4 |
Number of power contacts | 1 |
Details | Please order signal contacts separately. |
Conductor cross-section | 14 ... 22 mm² |
---|---|
Rated current | 70 A |
Rated voltage | 1,000 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated current (signal) | 16 A |
Rated voltage (signal) | 400 V |
Rated impulse voltage (signal) | 6 kV |
Pollution degree (signal) | 3 |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 0.5 mΩ |
Stripping length | 12.5 ... 13.5 mm |
Tightening torque | 4 Nm @ 14 mm² |
4 Nm @ 16 mm² | |
4 Nm @ 22 mm² | |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 2 |
---|---|
Net weight | 19.34 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140020320 |
ETIM | EC000438 |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
Előző
Következő