Han 4A Push-In, male insert

Cikkszám: 09 20 004 5001


ÚjKonfigurálható
ÚjKonfigurálhatóInserts

Han 4A Push-In, male insert

Cikkszám: 09 20 004 5001

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Inserts Push-In Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌10 A Size: 3 A Contacts: 4 Conductor cross-section: 0.5 ... 2.5 mm²

Termék részletei


Category Inserts
Series Han A®
Termination method Push-In
Gender Male
Size 3 A
Number of contacts 4
PE contact Yes
Conductor cross-section 0.5 ... 2.5 mm²
Rated current ‌ 10 A
Rated voltage conductor-earth 230 V
Rated voltage conductor-conductor 400 V
Rated impulse voltage 4 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60664-1
IEC 61984
Approvals CE
UKCA
Packaging size 10
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140447929
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő