Han 3HvE-F-c

Cikkszám: 09 34 003 2702


Konfigurálható
KonfigurálhatóInserts

Han 3HvE-F-c

Cikkszám: 09 34 003 2702

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Inserts Crimp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 10 B Contacts: 5 Conductor cross-section: 0.5 ... 4 mm²

Termék részletei


Category Inserts
Series Han Hv E®
Termination method Crimp termination
Gender Female
Size 10 B
Number of contacts 5
Number of power contacts 3
Number of special contacts 2
Specification of special contacts Relay contact
PE contact Yes
Details Please order crimp contacts separately.
Conductor cross-section 0.5 ... 4 mm²
Conductor cross-section [AWG] AWG 20 ... AWG 12
Rated current ‌ 16 A
Rated voltage 830 V
Rated impulse voltage 8 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Rated voltage acc. to CSA 600 V
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Packaging size 1
Net weight 49.5 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140053014
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő