Han 3EMC-HBM-SL stainless steel lever

Cikkszám: 09 62 003 0305


Konfigurálható
KonfigurálhatóBulkhead mounted housing

Han 3EMC-HBM-SL stainless steel lever

Cikkszám: 09 62 003 0305

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Bulkhead mounted housing Straight Size: 3 A Single locking lever Stainless steel Material (hood/housing): Zinc die-cast Uncoated Unpainted Material (seal): NBR

Termék részletei


Category Hoods/Housings
Series of hoods/housings Han® EMC
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Straight
Size 3 A
Locking type Single locking lever
Field of application Hoods/Housings for higher EMC requirements
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (seal) NBR
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Approvals CE
DNV GL
Packaging size 10
Net weight 32 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140073029
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Előző
Következő