Han 3A male insert with Quick-Lock 1,5mm
Cikkszám: 09 20 003 2634
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han 3A male insert with Quick-Lock 1,5mm
Cikkszám: 09 20 003 2634
árak és raktárkészlet megtekintéséhez.
0
0
árak és raktárkészlet megtekintéséhez.
0
0
Tulajdonságok áttekintése
Termék részletei
Category | Inserts |
---|---|
Series | Han A® |
Termination method | Han-Quick Lock® termination |
---|---|
Gender | Male |
Size | 3 A |
Number of contacts | 3 |
PE contact | Yes |
Details | Black slide |
Details | for stranded wire according to IEC 60228 Class 5 |
Conductor cross-section | 0.25 ... 1.5 mm² |
---|---|
Rated current | 10 A |
Rated voltage conductor-earth | 230 V |
Rated voltage conductor-conductor | 400 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
ECHA SCIP number | 564b7d75-7bf6-4cfb-acb1-2168eb61b675 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 15.52 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140038844 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Előző
Következő