Han 3 EMC Hood Coupler 1 Lever PG 11

Cikkszám: 09 62 003 1750


Cable to cable housing

Han 3 EMC Hood Coupler 1 Lever PG 11

Cikkszám: 09 62 003 1750

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Cable to cable housing Size: 3 A Single locking lever Steel Top entry 1x Pg 11 Material (hood/housing): Zinc die-cast Uncoated Unpainted

Termék részletei


Category Hoods/Housings
Series of hoods/housings Han® EMC
Type of hood/housing Cable to cable housing
Size 3 A
Version Top entry
Number of cable entries 1
Cable entry 1x Pg 11
Locking type Single locking lever
Field of application Hoods/Housings for higher EMC requirements
Pack contents Please order seal screw separately.
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP44
IP65 With seal screw
IP67 With seal screw
Type rating acc. to UL 50 / UL 50E 12
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (locking) Steel
Surface (locking) Zinc plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Approvals CE
DNV GL
Packaging size 10
Net weight 72.92 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140073135
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Előző
Következő