Han 200A axial module, female 95mm²

Cikkszám: 09 14 001 2761


Konfigurálható
KonfigurálhatóHan® 200 A module

Han 200A axial module, female 95mm²

Cikkszám: 09 14 001 2761

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Han® 200 A module Double module Axial screw termination Female Contacts: 1 Conductor cross-section: 95 mm² Rated current: ‌200 A Polycarbonate (PC) RAL 7032 (pebble grey) Copper alloy Silver plated

Termék részletei


Category Modules
Series Han-Modular®
Type of module Han® 200 A module
Size of the module Double module
Termination method Axial screw termination
Gender Female
Number of contacts 1
Conductor cross-section 95 mm²
Rated current ‌ 200 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Insulation resistance >1010 Ω
Contact resistance ≤ 0.2 mΩ
Stripping length 20 mm
Tightening torque ‌14 Nm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Approvals DNV GL
Packaging size 1
Net weight 61 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140184541
ETIM EC000438
eCl@ss 27440217 Module for industrial connectors (power/signals)
Előző
Következő