Han 16A-STI-C

Cikkszám: 09 20 016 3001


Konfigurálható
KonfigurálhatóInserts

Han 16A-STI-C

Cikkszám: 09 20 016 3001

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Inserts Crimp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 16 A Contacts: 16 Conductor cross-section: 0.14 ... 4 mm²

Termék részletei


Category Inserts
Series Han A®
Termination method Crimp termination
Gender Male
Size 16 A
Number of contacts 16
PE contact Yes
Details Please order crimp contacts separately.
Conductor cross-section 0.14 ... 4 mm²
Rated current ‌ 16 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Packaging size 1
Net weight 41 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140572614
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő