Han 16A-BU-C (17-32)

Cikkszám: 09 20 016 3111


Inserts

Han 16A-BU-C (17-32)

Cikkszám: 09 20 016 3111

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Crimp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 32 A Contacts: 32 Conductor cross-section: 0.14 ... 4 mm²

Termék részletei


Category Inserts
Series Han A®
Specification Continuing marking
Termination method Crimp termination
Gender Female
Size 32 A
Number of contacts 32
PE contact Yes
Contact identification 17 ... 32
Details Please order crimp contacts separately.
You need two inserts for a complete assembly!
Conductor cross-section 0.14 ... 4 mm²
Rated current ‌ 16 A
Rated voltage ‌ 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals DNV GL
Packaging size 1
Net weight 6.14 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140039933
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő