Han 10HvES-M
Cikkszám: 09 34 010 2616
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han 10HvES-M
Cikkszám: 09 34 010 2616
árak és raktárkészlet megtekintéséhez.
0
0
árak és raktárkészlet megtekintéséhez.
0
0
Tulajdonságok áttekintése
Termék részletei
Category | Inserts |
---|---|
Series | Han® Hv ES |
Termination method | Cage-clamp termination |
---|---|
Gender | Male |
Size | 24 B |
Number of contacts | 12 |
Number of power contacts | 10 |
Number of special contacts | 2 |
Specification of special contacts | Relay contact |
PE contact | Yes |
Details | Not mating compatible to Han Hv E® screw/crimp termination |
Conductor cross-section | 0.14 ... 2.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 14 |
Rated current | 16 A |
Rated voltage | 830 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 3 mΩ |
Stripping length | 7 ... 9 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
ECHA SCIP number | 1e38d35d-d1be-4585-8e03-95faccd739bf |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA |
Packaging size | 1 |
---|---|
Net weight | 89.42 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140053434 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Előző
Következő