Han 10EMC/B-HBM-Rear Fit-SL-w/o frame
CikkszƔm: 09 62 810 0398
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
Han 10EMC/B-HBM-Rear Fit-SL-w/o frame
CikkszƔm: 09 62 810 0398
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
0
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
0
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® EMC/B |
Type of hood/housing | Bulkhead mounted housing |
Description of hood/housing | External seal |
Rear mounting | |
Type | Low construction |
Size | 10 B |
---|---|
Locking type | Single locking lever |
Han-Easy Lock<sup>Ā®</sup> | Yes |
Field of application | Hoods/Housings for higher EMC requirements |
Limiting temperature | -40 ... +125 Ā°C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP66 |
Type rating acc. to UL 50 / UL 50E | 4 |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Uncoated |
Colour (hood/housing) | Unpainted |
Material (seal) | NBR |
Material (locking) | Polycarbonate (PC) |
Stainless steel | |
Colour (locking) | RAL 7037 (dust grey) |
Material (accessories) | Polyamide (PA) |
Stainless steel | |
Material flammability class acc. to UL 94 (locking levers) | V-0 |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140171855 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
ElÅzÅ
KƶvetkezÅ