Han 107DDD M-c

Cikkszám: 09 16 107 2001


ÚjKonfigurálható
ÚjKonfigurálhatóInserts

Han 107DDD M-c

Cikkszám: 09 16 107 2001

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Inserts Crimp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌10 A Size: 16 B Contacts: 107 Conductor cross-section: 0.14 ... 2.5 mm²

Termék részletei


Category Inserts
Series Han® DDD
Termination method Crimp termination
Gender Male
Size 16 B
Number of contacts 107
PE contact Yes
Details PE connection with a Han D® crimp contact
Please order crimp contacts separately.
Conductor cross-section 0.14 ... 2.5 mm²
Rated current ‌ 10 A
Rated voltage 250 V
Rated impulse voltage 4 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 1
Net weight 0.01 g
Country of origin Vietnam
European customs tariff number 85366990
GTIN 5713140185807
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő