Han 100A axial module, female 10-25 mm²

Cikkszám: 09 14 002 2753


Konfigurálható
KonfigurálhatóHan® 100 A module

Han 100A axial module, female 10-25 mm²

Cikkszám: 09 14 002 2753

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Han® 100 A module Double module Axial screw termination Female Contacts: 2 Conductor cross-section: 10 ... 25 mm² Rated current: ‌100 A Polycarbonate (PC) RAL 7032 (pebble grey) Copper alloy Silver plated

Termék részletei


Category Modules
Series Han-Modular®
Type of module Han® 100 A module
Size of the module Double module
Termination method Axial screw termination
Gender Female
Number of contacts 2
Conductor cross-section 10 ... 25 mm²
Rated current ‌ 100 A
Rated voltage 1,000 V
Rated impulse voltage 8 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ω
Contact resistance ≤ 0.3 mΩ
Stripping length 12 ... 14 mm
Tightening torque 6 ... ‌7 Nm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 1
Net weight 70 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140019805
ETIM EC000438
eCl@ss 27440217 Module for industrial connectors (power/signals)
Előző
Következő