HPP V4 Power plug 250V/16A 3p
Cikkszám: 09 46 145 3420
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
HPP V4 Power plug 250V/16A 3p
Cikkszám: 09 46 145 3420
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | HARTING PushPull (V4) |
Identification | Power |
Element | Connector sets |
Termination method | Crimp termination |
---|---|
Shielding | Unshielded |
Number of contacts | 2 |
PE contact | Yes |
Locking type | PushPull |
Pack contents | with 3 turned male contacts, insulation body, hood and cable gland |
Conductor cross-section | 1.5 mm² |
---|---|
Conductor cross-section [AWG] | AWG 16 ... AWG 14 |
Wire outer diameter | ≤ 3.7 mm |
Rated current | 16 A |
Rated voltage | 250 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Tightening torque | 1.3 ... 1.5 Nm |
Limiting temperature | -40 ... +70 °C |
Mating cycles | ≥ 750 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 4.5 ... 10 mm |
Vibration resistance | 10-500 Hz, 5 g, 0.35 mm, 2h/axis |
5.72 m/s² acc. to IEC 61373 Category 1 Class B | |
Shock resistance | 25 g / 11 ms, 3 shocks / axis and direction |
5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 61076-3-106 Variant 4 (V4) |
---|---|
EN 45545-2 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 10 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140223691 |
ETIM | EC002636 |
eCl@ss | 27440114 Rectangular connector (for field assembly) |
Előző
Következő