HPP V4 Power crimp cont. female 0,75mm²

Cikkszám: 09 46 500 0404


Crimp contact

HPP V4 Power crimp cont. female 0,75mm²

Cikkszám: 09 46 500 0404

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Crimp contact Female Copper alloy Conductor cross-section: 0.75 mm² AWG 20 ... AWG 18

Termék részletei


Category Contacts
Series HARTING PushPull (V4)
Type of contact Crimp contact
Gender Female
Manufacturing process Turned contacts
Conductor cross-section 0.75 mm²
Conductor cross-section [AWG] AWG 20 ... AWG 18
Mating cycles ≥ 750
Material (contacts) Copper alloy
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 100
Net weight 0.24 g
Country of origin Switzerland
European customs tariff number 85366990
GTIN 5713140065475
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő