HD DSUB 44P MA WITH HOOD DE END 20M

Cikkszám: 33 56 212 2000 036


Cable assemblies

HD DSUB 44P MA WITH HOOD DE END 20M

Cikkszám: 33 56 212 2000 036

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 20 m

Termék részletei


Connector 2
D Sub top entry metal hood 25 pole with
Részletek megjelenítése
D SUB HD MA CONTACT 24-26 AWG S4 10K REE
Részletek megjelenítése
D SUB HD MA CRIMP SHELL 44P
Részletek megjelenítése
Category System cabling
Series D-Sub
Identification High Density
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 D-Sub High Density
With shielded plastic hood and top entry
Connector 2 D-Sub High Density
With shielded plastic hood and top entry
Type of cable Copper cable (round)
Cable length 20 m
Number of cores 44
Core structure 44x AWG 26
Material (cable) PVC
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Packaging size 1
Net weight 2,440 g
Country of origin China
European customs tariff number 85444290
GTIN 5713140258525
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Előző
Következő