HARAX PG13,5/Wanddf./RAL9005/m.Adern0,5m

Cikkszám: 21 01 130 1223


Panel feed through

HARAX PG13,5/Wanddf./RAL9005/m.Adern0,5m

Cikkszám: 21 01 130 1223

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Panel feed through With conductors, for front mounting ‌50 cm

Termék részletei


Category Connectors
Series HARAX®
Element Panel feed through
Specification With conductors
for front mounting
Termination method HARAX® connection technology
Shielding Unshielded
Number of contacts 3
Conductor cross-section 0.75 ... 1.5 mm²
Conductor cross-section [AWG] AWG 18 ... AWG 16
Wire outer diameter ≤ 2.8 mm
Rated current ‌ 16 A
Rated voltage conductor-earth 230 V
Rated voltage conductor-conductor 400 V
Rated impulse voltage 4 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Limiting temperature -25 ... +85 °C
Degree of protection acc. to IEC 60529 IP67
Size Pg 13.5
Cable diameter 6 ... 9 mm
Isolation group I (600 ≤ CTI)
Conductor length ‌ 50 cm
Material (insert) Polyamide (PA)
Thermoplastic polyurethane (TPU)
Material (contacts) Copper alloy
Surface (contacts) Gold plated
Material (hood/housing) Polyamide (PA)
Thermoplastic polyurethane (TPU)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Packaging size 100
Net weight 60.4 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140136755
eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Előző
Következő