Female insert 20A, blue

Cikkszám: 11 05 105 2815


Inserts

Female insert 20A, blue

Cikkszám: 11 05 105 2815

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Inserts Multiplier Female Polycarbonate (PC) RAL 5015 (sky blue) Contacts: 5

Termék részletei


Category Inserts
Series Han-Yellock®
Element Multiplier
Specification 5 Bridged contacts
0 Unbridged contacts
Gender Female
Number of contacts 5
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 5015 (sky blue)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Approvals DNV GL
Packaging size 2
Net weight 6.06 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140109728
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Előző
Következő