DSUB SV MA TSDC 09P AU3
Cikkszám: 09 67 009 5604
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
DSUB SV MA TSDC 09P AU3
Cikkszám: 09 67 009 5604
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Connector |
Description of the contact | Turned |
Straight |
Termination method | Solder cup termination |
---|---|
Gender | Male |
Size | D-Sub 1 |
Connection type | PCB to cable |
Cable to cable | |
Number of contacts | 9 |
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Conductor cross-section | 0.5 mm² max. |
---|---|
Conductor cross-section [AWG] | AWG 20 |
Rated current | 7.5 A |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 10 mΩ |
Stripping length | 2.5 ... 3 mm |
Limiting temperature | -55 ... +125 °C (Soldering iron temperature during soldering: max. 350 °C for 3-5 s) |
Insertion force | ≤ 30 N |
Withdrawal force | ≥ 3.3 N |
≤ 20 N | |
Performance level | 3 |
Mating cycles | ≥ 50 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
---|---|
Shell: steel, tin plated | |
Colour (insert) | White |
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | DIN 41652 |
---|---|
UL / CSA |
Packaging size | 100 |
---|---|
Net weight | 6.435 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140089655 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Előző
Következő