DIN-Power H015MS-3,2C1-1 (NFF)
Cikkszám: 09 06 115 2911 222
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
DIN-Power H015MS-3,2C1-1 (NFF)
Cikkszám: 09 06 115 2911 222
árak és raktárkészlet megtekintéséhez.
0
0
árak és raktárkészlet megtekintéséhez.
0
0
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | DIN 41612 |
Identification | Type H15 |
Element | Male connector |
Description of the contact | Angled |
Termination method | Wave soldering termination |
---|---|
Connection type | Motherboard to daughtercard |
PCB to cable | |
Number of contacts | 15 |
Contact configuration | Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32 |
Coding | Shroud coding |
D20 coding | |
PCB fixing | With fixing flange |
Contact spacing (termination side) | 5.08 mm |
---|---|
Contact spacing (mating side) | 6.5 mm |
10.16 mm | |
Rated current | 15 A |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | ≥ 4.5 mm |
Creepage distance | ≥ 8 mm |
Insulation resistance | >1011 Ω |
Contact resistance | ≤ 8 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 90 N |
Withdrawal force | ≤ 90 N |
Performance level | 1 |
acc. to IEC 60603-2 | |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 3.1 kV |
Isolation group | II (400 ≤ CTI < 600) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | RAL 7035 (light grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Ag over Ni Mating side |
Sn over Ag over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | IEC 60603-2 |
---|---|
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 31.36 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140011458 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Előző
Következő