D Sub top entry plastic metallized 15 p
Cikkszám: 09 67 015 0446
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
D Sub top entry plastic metallized 15 p
Cikkszám: 09 67 015 0446
árak és raktárkészlet megtekintéséhez.
0
árak és raktárkészlet megtekintéséhez.
0
Tulajdonságok áttekintése
Termék részletei
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | Cover can be screwed on |
Size | D-Sub 2 |
---|---|
Shielding | Shielded |
Version | Top entry |
Cable entry | 1x |
Cable fixing | Cable clamp |
Locking type | With short locking screws Thread 4-40 UNC |
2 parts | Yes |
Separable | Yes |
Tightening torque | 0.4 Nm Locking screw |
---|---|
0.4 Nm cover screw | |
0.4 Nm Cable clamp screw | |
Ambient temperature | -35 ... +95 °C |
Degree of protection acc. to IEC 60529 | IP30 |
Cable diameter | 4 ... 11 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Surface (hood/housing) | Metallised |
Length | 47.8 mm |
Width | 41.2 mm |
Height | 16.2 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
UL / CSA |
---|
Packaging size | 10 |
---|---|
Net weight | 20.4 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140090507 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Előző
Következő