D-Sub 9P Fe green coding 209 1.6-2.0mm

Cikkszám: 09 67 009 2209 104


Coding element

D-Sub 9P Fe green coding 209 1.6-2.0mm

Cikkszám: 09 67 009 2209 104

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Coding element for panel thickness 1.6 ... 2 mm Size: D-Sub 1 Female Coding combination: 9 Green

Termék részletei


Category Accessories
Series D-Sub
Type of accessory Coding element
Description of the accessory for panel thickness 1.6 ... 2 mm
Coding combination 9
Gender Female
Size D-Sub 1
Material Stainless steel
Polybutylene terephthalate (PBT)
Colour (accessories) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Packaging size 20
Net weight 1 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140231115
ETIM EC002311
eCl@ss 27440203 Coding for industrial connectors
Előző
Következő