D SUB FE STAMPED SOLDER CUP 37 AU2

Cikkszám: 09 67 237 4715


Connector

D SUB FE STAMPED SOLDER CUP 37 AU2

Cikkszám: 09 67 237 4715

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Connector Solder cup termination Rated current: ‌6.5 A Female Size: D-Sub 4 Thermoplastic resin, glass-fibre filled (PBTP), Shell: Plated steel Grey Contacts: 37 Conductor cross-section: 0.5 mm² Copper alloy Noble metal over Ni

Termék részletei


Category Connectors
Series D-Sub
Identification Standard
Element Connector
Description of the contact Stamped
Straight
Termination method Solder cup termination
Gender Female
Size D-Sub 4
Connection type PCB to cable
Cable to cable
Number of contacts 37
Locking type Fixing flange with feed through hole Ø 3.1 mm
Conductor cross-section 0.5 mm²
Conductor cross-section [AWG] AWG 20
Rated current ‌ 6.5 A
Clearance distance ≥ 1 mm
Creepage distance ≥ 1 mm
Insulation resistance >1010 Ω
Contact resistance ≤ 10 mΩ
Stripping length 2.5 ... 3 mm
Limiting temperature -40 ... +85 °C
Insertion force ≤ 123 N
Withdrawal force ≥ 11 N
≤ 82 N
Performance level 2
acc. to CECC 75301-802
Mating cycles ≥ 250
Test voltage U<sub>r.m.s.</sub> 1 kV
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (PBTP)
Shell: Plated steel
Colour (insert) Grey
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications DIN 41652
UL / CSA UL 1977 ECBT2.E102079
Packaging size 50
Net weight 14.68 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140094062
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Előző
Következő