Cord 2xD-Sub male HD 44 pole overm. 2m

Cikkszám: 33 56 221 0020 001


Cable assemblies

Cord 2xD-Sub male HD 44 pole overm. 2m

Cikkszám: 33 56 221 0020 001

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 2 m

Termék részletei


Connector 2
D SUB HD MA CRIMP SHELL 44P
Részletek megjelenítése
D SUB HD MA CONTACT 24-26 AWG S4 10K REE
Részletek megjelenítése
InduCom knurled screw, 4-40 UNC
Részletek megjelenítése
Category System cabling
Series D-Sub
Identification High Density
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 D-Sub High Density
With shielded plastic hood and side entry
Connector 2 D-Sub High Density
With shielded plastic hood and side entry
Type of cable Copper cable (round)
Cable length 2 m
Number of cores 44
Core structure 44x AWG 26
Material (cable) Non-halogenated
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 314.94 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140151253
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Előző
Következő