Connector round HARTING PushPullRJ45 V4

Cikkszám: 61 04 201 1181 01


Connectors

Connector round HARTING PushPullRJ45 V4

Cikkszám: 61 04 201 1181 01

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Connectors Connector sets Coupling preLink® IDC insulation displacement termination Contacts: 8 PushPull Top entry Material: Aluminium die-cast Degree of protection: IP65, IP67

Termék részletei


Category Connectors
Series HARTING PushPull (V4)
Identification RJ45
Element Connector sets
Specification Coupling
Termination method preLink® IDC insulation displacement termination
Shielding Fully shielded, 360° shielding contact
Number of contacts 8
Version Top entry
Locking type PushPull
Pack contents Hoods/Housings
Female
Cable gland
Conductor cross-section [AWG] AWG 24 ... AWG 22 Solid
AWG 24 ... AWG 22 Stranded
Wire outer diameter ≤1.6 mm
Transmission characteristics Cat. 6 Class E up to 250 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 5 ... 9 mm
Material (hood/housing) Aluminium die-cast
Colour (hood/housing) silver
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 61076-3-106 Variant 4 (V4)
Approvals DNV GL
Packaging size 1
Net weight 109 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140223769
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Előző
Következő